SKINDICHT® SM-PE-M

SKINDICHT® SM-PE-M

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Withstands temperatures up to +200°C
· Contact is achieved via the cutting edges that penetrate the coated layer of the housing when the lock nut is tightened
· Item numbers ending with “LF” are lead-free product alternatives with otherwise identical product properties “Lead-free” items do not include lead, which is currently permitted to account for up to four per cent in copper alloys, but could in future be banned in accordance with the RoHS directive
· Optimum contacting of a coated housing to protect against electromagnetic interference and for equipotential bonding

Application
· Withstands high chemical and mechanical loads
· Suitable for outdoor use
· For use on the inside of painted, anodised or powder-coated housings
· Can be used with metric SKINTOP® and SKINDICHT® cable glands for applications where electromagnetic compatibility (EMC) is required

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
52103300
52103310
52103320
52103330
52103340
52103350
52103360
52103370
52103371
52103372
52103373
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal thread size metric/PG Pitch thread

0.80 €

100 Available 5 Days 10121.5

0.82 €

100 Available 5 Days 10161.5

0.93 €

100 Available 5 Days 10201.5

1.67 €

50 Available 18 Days 10251.5

2.12 €

50 Available 5 Days 10321.5

3.23 €

25 Available 5 Days 10401.5

5.02 €

10 Available 5 Days 10501.5

11.58 €

10 Available 5 Days 10631.5

16.78 €

1 Available 5 Days 10751.5

69.62 €

1 Available 5 Days 10902

60.52 €

1 Available 5 Days 101102

Loading...

  1. 1

Basic information

Material Metal Material quality Brass Thread type Metric
Glass-fibre reinforced False Shock resistant False Halogen free False
Surface treatment Nickel-plated

Tech Support