Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
52107320 |
52107340 |
52107350 |
52107360 |
52107370 |
52107380 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Nominal thread size metric/PG | Wrench width | |
---|---|---|---|---|---|---|---|---|
5.11 € | 25 | Available | 5 Days | 10 | 6 | 20 | 24 | |
6.50 € | 25 | Available | 5 Days | 10 | 7 | 25 | 30 | |
9.20 € | 10 | Available | 5 Days | 10 | 8 | 32 | 40 | |
13.61 € | 10 | Available | 5 Days | 10 | 8 | 40 | 50 | |
20.57 € | 5 | Available | 5 Days | 10 | 9 | 50 | 57 | |
30.62 € | 5 | Available | 5 Days | 10 | 10 | 63 | 66 |
Loading...
Material | Metal | Material quality | Brass | Model | Straight |
---|---|---|---|---|---|
Thread type | Metric | Glass-fibre reinforced | False | Shock resistant | False |
Halogen free | False | Bend radius protection/trumpet flare | False | Explosion-tested version | False |
With locknut | False | Surface treatment | Nickel-plated | Operating temperature | 100 |