SKINDICHT® SVRE

SKINDICHT® SVRE

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Fewer sizes need to be kept in stock
· With incised sealing ring for adjustment to several cable diameters

Application
· Brass cable gland with hexagonal fitting and variable incised sealing ring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
52000360
52005550
52005560
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread length Nominal thread size metric/PG Wrench width

12.25 €

20 Available 5 Days 1093647

16.25 €

10 Available 5 Days 10104257

28.62 €

10 Available 5 Days 10104864

Loading...

  1. 1

Basic information

Material Metal Material quality Brass Model Straight
Thread type PG Glass-fibre reinforced False Shock resistant False
Halogen free False Degree of protection (IP) IP54 Bend radius protection/trumpet flare False
Explosion-tested version False With locknut False Surface treatment Nickel-plated
Operating temperature 80

Tech Support