Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
52020553
Material | Plastic | Material quality | Other | Model | Straight |
---|---|---|---|---|---|
Thread type | Metric | Glass-fibre reinforced | False | Shock resistant | False |
Halogen free | False | Degree of protection (IP) | IP54 | Bend radius protection/trumpet flare | False |
Explosion-tested version | False | With locknut | False | Surface treatment | Untreated |
Operating temperature | 80 | Colour | Light grey |
This page is SKINDICHT® WN-M, part number 52020553.
You can find the detail information about specifications and dimensions on part number 52020553.
Part Number |
---|
52020513 |
52020523 |
52020533 |
52020543 |
52020563 |
52020573 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread length | Nominal thread size metric/PG | Wrench width |
---|---|---|---|---|---|---|---|---|---|
0.18 € | 200 | Available | 5 Days | 10 | 10 | 16 | 15 | ||
0.20 € | 200 | Available | 8 Days | 10 | 12 | 20 | 19 | ||
0.23 € | 100 | Available | 5 Days | 10 | 12 | 25 | 24 | ||
0.45 € | 50 | Available | 5 Days | 10 | 14 | 32 | 30 | ||
0.88 € | 20 | Available | 5 Days | 10 | 18 | 50 | 46 | ||
1.10 € | 10 | Available | 5 Days | 10 | 20 | 63 | 46 |