SKINTOP® CLICK BLK

SKINTOP® CLICK BLK
  • Volume Discount
SKINTOP® CLICK BLK, blind plug with innovative CLICK system, counter nut and thread not required, captive, simple, free assembly

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
52109013
52109014
52109015
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSWrench width

0.95 €

50 Available 5 Days 1014

1.10 €

25 Available 8 Days 1018

1.57 €

25 Available 5 Days 1022

Loading...

  1. 1

Basic information

Thread length 8 Nominal thread size metric/PG 1 Material Plastic
Material quality Polyamide Model Straight Glass-fibre reinforced False
Shock resistant False Halogen free False Degree of protection (IP) IP68
Bend radius protection/trumpet flare False Explosion-tested version False With locknut False
Surface treatment Untreated Operating temperature 100 Colour Light grey

Tech Support