SKINTOP® GMP-GL-M

SKINTOP® GMP-GL-M

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· The supporting surface facilitates easy installation with a spanner, and protects the housing against scratches
· Self-extinguishing according to UL94 V-2 (flammability test for plastics)
· High stability thanks to fibre optic-reinforced polyamide
· UL certification according to technical data enables the product to be used in North America (only valid in combination with a UL-approved SKINTOP® plastic cable gland)

Application
· Black versions are UV-resistant and therefore well suited for outdoor use
· For thin-walled housings without a thread, which only allow one through-hole
· For locking a SKINTOP® /SKINDICHT® cable gland on the inside of the application (eg housing)
· Good oil and chemical resistance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
53119000
53119003
53119010
53119013
53119020
53119023
53119030
53119033
53119040
53119043
53119050
53119053
53119060
53119063
53119070
53119073
53119100
53119110
53119120
53119130
53119140
53119150
53119160
53119170
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread length Nominal thread size metric/PG Wrench width Colour

0.17 €

100 Available 8 Days 1051217-

0.17 €

100 Available 5 Days 1051217Light grey

0.20 €

100 Available 5 Days 1051622-

0.20 €

100 Available 5 Days 1051622Light grey

0.23 €

100 Available 8 Days 1062027-

0.23 €

100 Available 5 Days 1062027Light grey

0.25 €

100 Available 8 Days 1062534-

0.25 €

100 Available 5 Days 1062534Light grey

0.77 €

100 Available 8 Days 1073241-

0.77 €

100 Available 8 Days 1073241Light grey

1.57 €

25 Available 6 Days 1074050-

1.57 €

25 Available 5 Days 1074050Light grey

1.64 €

25 Available 32 Days 1085060-

1.64 €

25 Available 5 Days 1085060Light grey

2.53 €

25 Available 5 Days 1086375-

2.53 €

25 Available 5 Days 1086375Light grey

0.17 €

100 Available 5 Days 1051217Black

0.20 €

100 Available 5 Days 1051622Black

0.23 €

100 Available 5 Days 1062027Black

0.25 €

100 Available 5 Days 1062534Black

0.77 €

100 Available 5 Days 1073241Black

1.57 €

25 Available 5 Days 1074050Black

1.82 €

25 Available 5 Days 1085060Black

2.53 €

25 Available 5 Days 1086375Black

Loading...

  1. 1

Basic information

Pitch thread 1.5 Material Plastic Material quality Polyamide
Model Straight Thread type Metric Glass-fibre reinforced True
Shock resistant False Halogen free False Bend radius protection/trumpet flare False
Explosion-tested version False With locknut False Surface treatment Untreated

Tech Support