Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
53806739 |
53806740 |
53806741 |
53806742 |
53806743 |
53806749 |
53806750 |
53806751 |
53806752 |
53806753 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Nominal thread size metric/PG | Pitch thread | Suitable for cable diameter | Material quality | Shock resistant | With locknut | Type of sealing | Wrench width | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.33 € | 5 | Available | 5 Days | 10 | 6,5 | 12 | 1,5 | 7 | Stainless steel V4A | - | True | Sealing ring | 16 | |
26.22 € | 5 | Available | 5 Days | 10 | 7 | 16 | - | - | Steel | False | False | - | 20 | |
31.32 € | 5 | Available | 5 Days | 10 | 8 | 20 | - | - | Steel | False | False | - | 24 | |
38.58 € | 5 | Available | 5 Days | 10 | 8 | 25 | - | - | Steel | False | False | - | 29 | |
49.72 € | 5 | Available | 5 Days | 10 | 9 | 32 | - | - | Steel | False | False | - | 36 | |
21.72 € | 5 | Available | 5 Days | 10 | 6,5 | 12 | 1,5 | 5 | Stainless steel V4A | - | True | Sealing ring | 16 | |
27.15 € | 5 | Available | 5 Days | 10 | 7 | 16 | - | - | Steel | False | False | - | 20 | |
35.17 € | 5 | Available | 5 Days | 10 | 8 | 20 | - | - | Steel | False | False | - | 24 | |
38.68 € | 5 | Available | 5 Days | 10 | 8 | 25 | - | - | Steel | False | False | - | 29 | |
48.33 € | 5 | Available | 5 Days | 10 | 9 | 32 | - | - | Steel | False | False | - | 36 |
Loading...
Material | Metal | Model | Straight | Thread type | Metric |
---|---|---|---|---|---|
Glass-fibre reinforced | False | Halogen free | False | Degree of protection (IP) | IP68 |
Bend radius protection/trumpet flare | False | Explosion-tested version | False | Surface treatment | Untreated |
Operating temperature | 100 | Colour | Other |
Configure
Basic Attributes
Thread length
Nominal thread size metric/PG
Pitch thread
Suitable for cable diameter
Material quality
Shock resistant
With locknut
Type of sealing
Wrench width
Filter by standard shipping days
Optional Attributes