Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
53112700 |
53112710 |
53112720 |
53112730 |
53112740 |
53112750 |
53112760 |
53112770 |
53112779 |
53112800 |
53112810 |
53112820 |
53112830 |
53112840 |
53112850 |
53112860 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Nominal thread size metric/PG | Suitable for cable diameter | Explosion-tested version | Wrench width | |
---|---|---|---|---|---|---|---|---|---|---|
7.74 € | 100 | Available | 5 Days | 10 | 6.5 | 12 | 7 | True | 16 | |
8.71 € | 100 | Available | 5 Days | 10 | 7 | 16 | 10 | False | 20 | |
11.51 € | 50 | Available | 5 Days | 10 | 8 | 20 | 13 | False | 24 | |
13.76 € | 25 | Available | 5 Days | 10 | 8 | 25 | 17 | False | 29 | |
19.60 € | 25 | Available | 5 Days | 10 | 9 | 32 | 21 | False | 36 | |
29.95 € | 10 | Available | 5 Days | 10 | 9 | 40 | 28 | False | 45 | |
50.08 € | 5 | Available | 5 Days | 10 | 10 | 50 | 35 | False | 54 | |
90.38 € | 5 | Available | 5 Days | 10 | 15 | 63 | 45 | False | 67 | |
123.62 € | 1 | Available | 5 Days | 10 | 15 | 63 | 55 | False | 75 | |
8.91 € | 100 | Available | 5 Days | 10 | 12 | 12 | 7 | False | 16 | |
9.40 € | 100 | Available | 5 Days | 10 | 12 | 16 | 10 | False | 20 | |
13.72 € | 50 | Available | 5 Days | 10 | 12 | 20 | 13 | False | 24 | |
16.25 € | 25 | Available | 5 Days | 10 | 12 | 25 | 17 | False | 29 | |
20.60 € | 25 | Available | 5 Days | 10 | 5 | 32 | 21 | False | 36 | |
29.85 € | 10 | Available | 5 Days | 10 | 15 | 40 | 28 | False | 45 | |
54.00 € | 5 | Available | 5 Days | 10 | 15 | 50 | 35 | False | 54 |
Loading...
Pitch thread | 1.5 | Material | Metal | Material quality | Brass |
---|---|---|---|---|---|
Model | Straight | Thread type | Metric | Glass-fibre reinforced | False |
Shock resistant | False | Halogen free | False | Degree of protection (IP) | IP68 |
Bend radius protection/trumpet flare | False | With locknut | False | Surface treatment | Nickel-plated |
Operating temperature | 90 |
Configure
Basic Attributes
Thread length
Nominal thread size metric/PG
Suitable for cable diameter
Explosion-tested version
Wrench width
Filter by standard shipping days
Optional Attributes