Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
53112705 |
53112715 |
53112725 |
53112735 |
53112745 |
53112755 |
53112765 |
53112775 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Nominal thread size metric/PG | Suitable for cable diameter | Explosion-tested version | Wrench width | |
---|---|---|---|---|---|---|---|---|---|---|
7.78 € | 100 | Available | 5 Days | 10 | 6.5 | 12 | 5 | False | 16 | |
8.95 € | 100 | Available | 5 Days | 10 | 7 | 16 | 7 | False | 20 | |
11.72 € | 50 | Available | 5 Days | 10 | 8 | 20 | 10 | False | 24 | |
13.97 € | 25 | Available | 5 Days | 10 | 8 | 25 | 13 | True | 29 | |
20.12 € | 25 | Available | 5 Days | 10 | 9 | 32 | 15 | False | 36 | |
30.30 € | 10 | Available | 5 Days | 10 | 9 | 40 | 23 | False | 45 | |
50.25 € | 5 | Available | 5 Days | 10 | 10 | 50 | 29 | False | 54 | |
91.28 € | 5 | Available | 5 Days | 10 | 15 | 63 | 39 | False | 67 |
Loading...
Pitch thread | 1.5 | Material | Metal | Material quality | Brass |
---|---|---|---|---|---|
Model | Straight | Thread type | Metric | Glass-fibre reinforced | False |
Shock resistant | False | Halogen free | False | Degree of protection (IP) | IP68 |
Bend radius protection/trumpet flare | False | With locknut | False | Surface treatment | Nickel-plated |
Operating temperature | 90 |
Configure
Basic Attributes
Thread length
Nominal thread size metric/PG
Suitable for cable diameter
Explosion-tested version
Wrench width
Filter by standard shipping days
Optional Attributes