SKINTOP® SDV-M ATEX

SKINTOP® SDV-M ATEX

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing
  • Volume Discount
Benefits
· High degree of protection
· Permanent and secure sealing for areas with risks of explosion
· Easy to assemble

Application
· Equipment group II / Category 2G+1D
· SKINTOP® SDV-M is used together with SKINTOP® MS-M ATEX, MS-M ATEX BRUSH or SKINTOP® K-M ATEX plus (blue)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
54113002
54113012
54113013
54113022
54113023
54113032
54113033
54113042
54113043
54113052
54113062
54113072
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal thread size metric/PG

1.67 €

1.05 €

50 Available Same day

Stock

1012

1.67 €

50 Available 5 Days 1016

1.88 €

50 Available 5 Days 1016

1.83 €

50 Available 8 Days 1020

2.08 €

50 Available 5 Days 1020

2.10 €

50 Available 5 Days 1025

2.27 €

25 Available 5 Days 1025

3.13 €

25 Available 7 Days 1032

3.18 €

25 Available 5 Days 1032

3.93 €

25 Available 5 Days 1040

6.13 €

10 Available 5 Days 1050

6.78 €

5 Available 5 Days 1063

Loading...

  1. 1

Basic information

Material Rubber Material quality Rubber Thread type Metric
Glass-fibre reinforced False Shock resistant False Halogen free False
Explosion-tested version True Surface treatment Untreated

Tech Support