Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
53016010 |
53016030 |
53016050 |
53016060 |
53016110 |
53016130 |
53016150 |
53016210 |
53016230 |
53016250 |
53016260 |
53016310 |
53016330 |
53016350 |
53016610 |
53016630 |
53016650 |
53016810 |
53016830 |
53016850 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal thread size inch/gas pipe thread | Suitable for cable diameter | Bend radius protection/trumpet flare | Wrench width | Colour | |
---|---|---|---|---|---|---|---|---|---|---|
1.23 € | 100 | Available | 46 Days | 10 | 3/8 inch | 8 | False | 19 | - | |
1.62 € | 100 | Available | 5 Days | 10 | 1/2 inch | 12 | False | 24 | - | |
2.58 € | 50 | Available | 5 Days | 10 | 3/4 inch | 18 | False | 33 | - | |
4.15 € | 25 | Available | 5 Days | 10 | 1 inch | 25.4 | False | 42 | - | |
1.28 € | 100 | Available | 8 Days | 10 | 3/8 inch | 6 | False | 19 | - | |
1.70 € | 100 | Available | 5 Days | 10 | 1/2 inch | 9 | False | 24 | - | |
2.65 € | 50 | Available | 5 Days | 10 | 3/4 inch | 16 | False | 33 | - | |
1.23 € | 100 | Available | 5 Days | 10 | 3/8 inch | 8 | False | 19 | - | |
1.62 € | 100 | Available | 5 Days | 10 | 1/2 inch | 12 | False | 24 | Black | |
2.58 € | 50 | Available | 5 Days | 10 | 3/4 inch | 18 | False | 33 | Black | |
3.82 € | 25 | Available | 5 Days | 10 | 1 inch | 25.4 | False | 42 | Black | |
1.28 € | 100 | Available | 46 Days | 10 | 3/8 inch | 6 | False | 19 | Black | |
1.70 € | 100 | Available | 5 Days | 10 | 1/2 inch | 9 | False | 24 | Black | |
2.65 € | 50 | Available | 46 Days | 10 | 3/4 inch | 16 | False | 33 | Black | |
1.57 € | 100 | Available | 8 Days | 10 | 3/8 inch | 8 | True | 19 | - | |
1.98 € | 50 | Available | 8 Days | 10 | 1/2 inch | 12 | True | 24 | - | |
4.03 € | 25 | Available | 8 Days | 10 | 3/4 inch | 18 | True | 33 | - | |
1.58 € | 100 | Available | 8 Days | 10 | 3/8 inch | 8 | True | 19 | Black | |
1.98 € | 50 | Available | 5 Days | 10 | 1/2 inch | 12 | True | 24 | Black | |
4.03 € | 25 | Available | 5 Days | 10 | 3/4 inch | 18 | True | 33 | Black |
Loading...
Thread length | 15 | Material | Plastic | Material quality | Polyamide |
---|---|---|---|---|---|
Model | Straight | Thread type | NPT | Glass-fibre reinforced | False |
Shock resistant | False | Halogen free | False | Degree of protection (IP) | IP68 |
Explosion-tested version | False | With locknut | False | Surface treatment | Untreated |
Operating temperature | 80 |
Configure
Basic Attributes
Nominal thread size inch/gas pipe thread
Suitable for cable diameter
Bend radius protection/trumpet flare
Wrench width
Colour
Filter by standard shipping days
Optional Attributes