Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
70002750 |
70002751 |
70002752 |
70002753 |
70002754 |
70002755 |
70002756 |
70002757 |
70002758 |
70002759 |
70002760 |
70002761 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Number of cores (Core) | Outer diameter approx. (mm) | Spiral length (extended) | Spiral length (retracted) | |
---|---|---|---|---|---|---|---|---|---|
32.43 € | 1 | Available | 5 Days | 10 | 3 | 9 | 1500 | 500 | |
53.06 € | 1 | Available | 5 Days | 10 | 3 | 9 | 3000 | 1000 | |
64.92 € | 1 | Available | 5 Days | 10 | 3 | 9 | 4500 | 1500 | |
83.83 € | 1 | Available | 5 Days | 10 | 3 | 9 | 6000 | 2000 | |
37.65 € | 1 | Available | 5 Days | 10 | 4 | 10 | 1500 | 500 | |
64.08 € | 1 | Available | 5 Days | 10 | 4 | 10 | 3000 | 1000 | |
77.83 € | 1 | Available | 5 Days | 10 | 4 | 10 | 4500 | 1500 | |
93.73 € | 1 | Available | 5 Days | 10 | 4 | 10 | 6000 | 2000 | |
44.48 € | 1 | Available | 25 Days | 10 | 5 | 11 | 1500 | 500 | |
64.18 € | 1 | Available | 5 Days | 10 | 5 | 11 | 3000 | 1000 | |
92.42 € | 1 | Available | 8 Days | 10 | 5 | 11 | 4500 | 1500 | |
111.50 € | 1 | Available | 8 Days | 10 | 5 | 11 | 6000 | 2000 |
Loading...
Nominal cross section conductor(mm2) | 1,5 | Colour outer sheath | Black | Material outer sheath | PUR (Polyurethane) |
---|---|---|---|---|---|
Nominal voltage U0 | 450 | Nominal voltage U | 750 | Operating temperature, fix | 50 |
Operating temperature, flexible | 50 | Conductor category | Class 5 = flexible | Core identification | Colour |
Core insulation | Other | Flame retardant | No | Protective conductor | True |