Manufacturer part number: 61715880
Brand: LAPP
Price: 3.13 €
Delivery time: 47 Days
Length belt/tape/tie: 184 mm
Max. bundle diameter: 45
Band width: 4,8
Minimum holding force: 220
Text strip: Adjacent to bundle
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
61715880
Part Number
|
---|
61715880 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length belt/tape/tie (mm) | Max. bundle diameter | Band width | Minimum holding force | Text strip | |
---|---|---|---|---|---|---|---|---|---|---|
3.13 € | 500 | Available | 47 Days | 10 | 184 | 45 | 4,8 | 220 | Adjacent to bundle |
Loading...
Colour | Natural colour | Operating temperature | 85 | Band closure | Steel nose |
---|---|---|---|---|---|
Halogen free | True | Material | Plastic | Material quality | Polyamide PA |
Model | Internal toothing | Solvable fastener | False | Surface treatment | Untreated |
UL approval | True | UV-stable acc. ASTM D6779 | False |
This page is Ty-Rap® Cable tie with steel nose with labelling area, part number 61715880.
You can find the detail information about specifications and dimensions on part number 61715880.
Configure
Basic Attributes
Length belt/tape/tie(mm)
Max. bundle diameter
Band width
Minimum holding force
Text strip
Filter by standard shipping days
Optional Attributes
Part Number |
---|
61715780 |
61715840 |
61715920 |
61715950 |
61716020 |
61716080 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Length belt/tape/tie (mm) | Max. bundle diameter | Band width | Minimum holding force | Text strip |
---|---|---|---|---|---|---|---|---|---|---|
0.65 € | 100 | Available | 7 Days | 10 | 184 | 45 | 4,8 | 220 | Adjacent to bundle | |
1.78 € | 500 | Available | 47 Days | 10 | 184 | 45 | 4,8 | 220 | Adjacent to bundle | |
3.62 € | 250 | Available | 47 Days | 10 | 184 | 45 | 4,8 | 220 | Adjacent to bundle | |
1.00 € | 100 | Available | 47 Days | 10 | 360 | 51 | 4,8 | 220 | Adjacent to bundle | |
0.42 € | 500 | Available | 5 Days | 10 | 92 | 16 | 2,4 | 80 | Distant from bundle | |
0.38 € | 500 | Available | 8 Days | 10 | 102 | 16 | 2,4 | 80 | Distant from bundle |