Manufacturer part number: 301801STP/152
Brand: LAPP
Price: 1,692.68 €
Delivery time: 98 Days
Length: 152 m
AWGsize: 18 AWG
Number of cores: 2 Core
Outer diameter approx.: 6,8 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
301801STP/152
Part Number
|
---|
301801STP/152 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | AWGsize (AWG) | Number of cores (Core) | Outer diameter approx. (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
1,692.68 € | 1 | Available | 98 Days | 10 | 152 | 18 | 2 | 6,8 |
Loading...
Colour outer sheath | Grey | Material outer sheath | PVC | Operating temperature, fix | 105 |
---|---|---|---|---|---|
Operating temperature, flexible | 105 | Conductor category | Class 5 = flexible | Conductor material | Cu, tinned |
Core identification | Colour | Core insulation | PVC | Flame retardant | In accordance with EN 6033212 |
Screen over stranding element | Foil + braiding | Shape of conductor | None | Braided | Pairs |
Insulated | False | Low temperature resistant (acc. EN 6081114) | False |
This page is UNITRONIC® 300 STP, part number 301801STP/152.
You can find the detail information about specifications and dimensions on part number 301801STP/152.
Configure
Basic Attributes
Length(m)
AWGsize(AWG)
Outer diameter approx.(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
301801STP/305 |
301802STP/152 |
301802STP/305 |
301806STP/152 |
301806STP/305 |
302002STP/152 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Length (m) | AWGsize (AWG) | Number of cores (Core) | Outer diameter approx. (mm) |
---|---|---|---|---|---|---|---|---|---|---|
3,396.50 € | 1 | Available | 60 Days | 10 | 305 | 18 | 2 | 6,8 | ||
2,480.31 € | 1 | Available | 60 Days | 10 | 152 | 18 | 4 | 10,7 | ||
4,976.94 € | 1 | Available | 8 Days | 10 | 305 | 18 | 4 | 10,7 | ||
5,221.71 € | 1 | Available | 98 Days | 10 | 152 | 18 | 12 | 14,6 | ||
10,477.77 € | 1 | Available | 5 Days | 10 | 305 | 18 | 12 | 14,6 | ||
2,176.60 € | 1 | Available | 98 Days | 10 | 152 | 20 | 4 | 9,4 |