UNITRONIC® SENSOR M12-M8

UNITRONIC® SENSOR M12-M8

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· UL certification according to technical data enables the product to be used on the North American market
· Time saving during installation due to pre-assembled cable
· Also available as a variant with LEDs for easy diagnosis in the event of fault
· Compact dimensions enable easy integration into the machine concept
· The integrated vibration protection of the connector makes it resistant to shocks and vibrations

Application
· The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals
· The cable design allows flexible, continuously flexing use in moving machine parts and in the cable chain
· Can be used universally on machine interfaces for many applications in data and signal transmission
· Can be used in dry, damp and, especially, harsh and oily environments
· The PU outer sheath and connectors withstand high mechanical stresses

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22260225
22260226
22260227
22260228
22260229
22260230
22260231
22260232
22260267
22260268
22260269
22260270
22260347
22260348
22260349
22260350
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSCable length
(m)
Number of poles Rated voltage Positioning cable feed, field-sided With LED indication

12.10 €

1 Available 5 Days 100,33250StraightFalse

12.33 €

1 Available 8 Days 100,63250StraightFalse

12.80 €

1 Available 5 Days 1013250StraightFalse

13.65 €

1 Available 8 Days 1023250StraightFalse

12.25 €

1 Available 5 Days 100,33250AngledFalse

12.43 €

1 Available 5 Days 100,63250AngledFalse

13.18 €

1 Available 5 Days 1013250AngledFalse

13.98 €

1 Available 5 Days 1023250AngledFalse

16.17 €

1 Available 5 Days 100,6324AngledTrue

15.52 €

1 Available 5 Days 100,6324AngledTrue

16.08 €

1 Available 5 Days 101324AngledTrue

16.92 €

1 Available 5 Days 102324AngledTrue

12.92 €

1 Available 5 Days 100,3430StraightFalse

14.75 €

1 Available 5 Days 102430StraightFalse

13.27 €

1 Available 5 Days 100,6430StraightFalse

13.65 €

1 Available 5 Days 101430StraightFalse

Loading...

  1. 1

Basic information

Operating temperature, fix 80 Operating temperature, flexible 80 Rated current In 4
Colour cable sheath Black Halogen free True Material contact body CuSn
Material of cable sheath PUR (Polyurethane) Material of contact surface Ni/Au Positioning cable feed, box-sided Straight
Screened False Type of cable Multi-core Type of electrical connection, box-sided M12
Type of electrical connection, field-sided M8 Type of plug-in contact, box-sided Male (plug) Type of plug-in contact, field sided Female (bus)

Tech Support