Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22260513
Number of poles | 3 | Operating temperature, fix | 80 | Operating temperature, flexible | 80 |
---|---|---|---|---|---|
Rated current In | 4 | Rated voltage | 250 | Colour cable sheath | Black |
Halogen free | True | Material contact body | CuSn | Material of cable sheath | PUR (Polyurethane) |
Material of contact surface | Ni/Au | Positioning cable feed, box-sided | Straight | Positioning cable feed, field-sided | Other |
Screened | False | Type of cable | Multi-core | Type of electrical connection, box-sided | M12 |
Type of electrical connection, field-sided | Free conductor end | With LED indication | False |
This page is UNITRONIC® SENSOR M12Y, part number 22260513.
You can find the detail information about specifications and dimensions on part number 22260513.
Part Number |
---|
22260500 |
22260526 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Cable length (m) | Type of plug-in contact, field sided |
---|---|---|---|---|---|---|---|---|
11.32 € | 1 | Available | 8 Days | 10 | - | Female (bus) | ||
27.72 € | 1 | Available | 5 Days | 10 | 10 | Female (bus) |