Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0033000/100 |
0033000/1000 |
0033000/300 |
0033000/500 |
0033001/100 |
0033001/1000 |
0033001/500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Number of cores (Core) | Outer diameter approx. (mm) | |
---|---|---|---|---|---|---|---|---|
224.32 € | 1 | Available | 5 Days | 10 | 100 | 2 | 5.2 | |
2,243.15 € | 1 | Available | 60 Days | 10 | 1000 | 2 | 5.2 | |
672.95 € | 1 | Available | 5 Days | 10 | 300 | 2 | 5.2 | |
1,121.57 € | 1 | Available | 5 Days | 10 | 500 | 2 | 5.2 | |
255.20 € | 1 | Available | 5 Days | 10 | 100 | 3 | 5.3 | |
2,551.96 € | 1 | Available | 60 Days | 10 | 1000 | 3 | 5.3 | |
1,275.98 € | 1 | Available | 5 Days | 10 | 500 | 3 | 5.3 |
Loading...
AWGsize(AWG) | 20 | Colour outer sheath | Grey | Material outer sheath | PVC |
---|---|---|---|---|---|
Operating temperature, fix | 80 | Operating temperature, flexible | 70 | Conductor category | Class 2 = stranded |
Conductor material | Cu, tinned | Core identification | Colour | Core insulation | PVC |
Flame retardant | In accordance with EN 6033212 | Screen over stranding | Foil | Screen over stranding element | None |
Stranding element | No | Halogen free (acc. EN 5026722) | False | Low smoke (acc. EN 610342) | False |