Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
4571110/100 |
4571110/500 |
4571111/100 |
4571111/500 |
4571112/50 |
4571112/1000 |
4571112/500 |
4571113/50 |
4571113/1000 |
4571113/500 |
4571114/1000 |
4571114/500 |
4571115/1000 |
4571115/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length (m) | Nominal cross section conductor (mm2) | Outer diameter approx. (mm) | |
---|---|---|---|---|---|---|---|---|---|
498.59 € | 1 | Available | 10 Days | 10 | 100 | 16 | 8.1 | ||
2,493.01 € | 1 | Available | 10 Days | 10 | 500 | 16 | 8.1 | ||
741.59 € | 1 | Available | 10 Days | 10 | 100 | 25 | 9.5 | ||
3,707.94 € | 1 | Available | 79 Days | 10 | 500 | 25 | 9.5 | ||
530.02 € | 1 | Available | 98 Days | 10 | 50 | 35 | 11 | ||
10,600.45 € | 1 | Available | 98 Days | 10 | 1000 | 35 | 11 | ||
5,300.23 € | 1 | Available | 98 Days | 10 | 500 | 35 | 11 | ||
756.40 € | 1 | Available | 10 Days | 10 | 50 | 50 | 13.2 | ||
15,127.96 € | 1 | Available | 98 Days | 10 | 1000 | 50 | 13.2 | ||
7,563.99 € | 1 | Available | 10 Days | 10 | 500 | 50 | 13.2 | ||
19,912.23 € | 1 | Available | 79 Days | 10 | 1000 | 70 | 15.8 | ||
9,956.12 € | 1 | Available | 79 Days | 10 | 500 | 70 | 15.8 | ||
26,289.30 € | 1 | Available | 79 Days | 10 | 1000 | 95 | 18.3 | ||
13,144.65 € | 1 | Available | 10 Days | 10 | 500 | 95 | 18.3 |
Loading...
Operating temperature, fix | 55 | Operating temperature, flexible | 55 | Conductor category | Class 6 = very flexible |
---|---|---|---|---|---|
Core colour | Transparent | Core insulation | PVC | Flame retardant | No |
Screen over stranding | False | Insulated | False | Low temperature resistant (acc. EN 6081114) | False |
Oil resistant (acc. EN 6081121) | True | Protective conductor | False |