• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

BG Bus enclosure

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1558010
1559010
1583010
1584010
1585010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Depth
(mm)

293.35 €

1 Available 7 Days 400123

326.18 €

1 Available 7 Days 600123

236.05 €

1 Available 7 Days 20080

271.86 €

1 Available 7 Days 30080

293.94 €

1 Available 7 Days 40080

Loading...

  1. 1

Basic information

Material Stainless Steel Colour Other Operating temperature min.(°C) -40
Operating temperature max.(°C) 80 Rated insulation voltage Ui(V) 2500 Cover attachment Snapped on
Mounting method Surface mounted (plaster) Type of inlet Gland nut Number of inlets 0

Tech Support