Cable gland【1-50 Pieces Per Package】

Cable gland

Click on this image to zoom in.

Click on this image to zoom in.

  • Cable gland
  • Cable gland

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2411601
2411611
2411621
2411631
2411641
2411651
2411661
2411671
2411801
2411811
2411821
2411831
2411841
2411851
2411861
2411871
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Suitable for cable diameter
(mm)
Thread size (M) Material

25.81 €

50 Pieces Per Package

1 pack Available 7 Days 6.512Plastic

27.44 €

50 Pieces Per Package

1 pack Available 7 Days 1016Plastic

31.17 €

50 Pieces Per Package

1 pack Available 7 Days 1220Plastic

21.63 €

25 Pieces Per Package

1 pack Available 7 Days 1725Plastic

28.19 €

15 Pieces Per Package

1 pack Available 7 Days 2132Plastic

12.87 €

5 Pieces Per Package

1 pack Available 7 Days 2840Plastic

27.30 €

5 Pieces Per Package

1 pack Available 7 Days 3850Plastic

18.81 €

3 Pieces Per Package

1 pack Available 7 Days 4463Plastic

22.96 €

15 Pieces Per Package

1 pack Available 7 Days 6.512Other

26.69 €

15 Pieces Per Package

1 pack Available 7 Days 1016Other

22.96 €

10 Pieces Per Package

1 pack Available 7 Days 1220Other

28.05 €

10 Pieces Per Package

1 pack Available 7 Days 1725Other

22.38 €

5 Pieces Per Package

1 pack Available 7 Days 2132Other

30.00 €

4 Pieces Per Package

1 pack Available 7 Days 2840Other

27.90 €

2 Pieces Per Package

1 pack Available 7 Days 3850Other

22.68 €

1 Available 7 Days 4463Other

Loading...

  1. 1

Basic information

Thread length(mm) 6 Pitch thread(mm) 1.41 Wrench width(mm) 17
Operating temperature min.(°C) -40 Operating temperature max.(°C) 80 Degree of protection (IP) IP68
Thread type PG Type of sealing Sealing ring With locknut true
Shock resistant true

Tech Support