CM Rail for interior installation【4 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5001050
5001051
5001052
5001053
5001054
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Building width for cabinet build in
(mm)
Suitable for enclosure building height
(mm)

28.19 €

4 Pieces Per Package

1 pack Available 7 Days 600675

34.02 €

4 Pieces Per Package

1 pack Available 7 Days 800800 / 960

39.84 €

4 Pieces Per Package

1 pack Available 7 Days 10001000

45.67 €

4 Pieces Per Package

1 pack Available 7 Days 12001200

51.48 €

4 Pieces Per Package

1 pack Available 7 Days 16001400

Loading...

  1. 1

Basic information

Material Metal Colour Other

Tech Support