• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

CM Rain canopy

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5001310
5001330
5001350
5001360
Part NumberStandard Unit PriceVolume DiscountShipping Days?Building width for cabinet build in
(mm)

94.86 €

Available 4 Days 600

102.38 €

Available 4 Days 800

109.77 €

Available 4 Days 1000

118.88 €

Available 4 Days 1200

Loading...

  1. 1

Basic information

Building depth for cabinet build in(mm) 400 RAL-number 7035 Colour Grey
Material Steel Type of surface With powder coating With de-aeration false

Additional Products in this Category

Tech Support