CM Wiring plan pockets (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4115500
4116500
4118500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Suitable for

27.02 €

1 Available 7 Days door width 500mm

28.79 €

1 Available 7 Days door width 600mm

32.66 €

1 Available 7 Days door width 800mm

Loading...

  1. 1

Basic information

RAL-number 7035 Colour Grey Material Plastic
Model Wiring diagram pocket

Tech Support