Cover plate perforated

Cover plate perforated
  • Volume Discount

Product Details:

Manufacturer part number: 9674990

Brand: RITTAL

Price: 159.65

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9674990

Part Number
9674990
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

159.65 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Height(mm) 800 Width(mm) 1200 Busbar distance(mm) 60
Rated current(A) 2 Short-circuit breaking capacity (Icw)(kA) 23 Number of poles 3

This page is Cover plate perforated, part number 9674990.
You can find the detail information about specifications and dimensions on part number 9674990.

Tech Support