CP Comfort Panel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6372541
6372542
6372543
6372552
6372553
6372562
6372563
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Building depth for cabinet build in
(mm)
Suitable for enclosure building height
(mm)

487.90 €

1 Available 7 Days 74400

555.05 €

1 Available 7 Days 152400

794.44 €

1 Available 7 Days 191400

614.73 €

1 Available 7 Days 152500

833.44 €

1 Available 7 Days 191500

678.89 €

1 Available 7 Days 152600

873.89 €

1 Available 7 Days 191600

Loading...

  1. 1

Basic information

Material Plastic Type of surface With powder coating Colour Natural colour
RAL-number 7035 Degree of protection (IP) IP65

Tech Support