• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

CP Command panel housing with door

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6535010
6536010
6538010
6539010
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Width
(mm)

464.03 €

1 Available 7 Days 300300

493.87 €

1 Available 7 Days 300400

556.54 €

1 Available 7 Days 400400

596.83 €

1 Available 7 Days 400600

Loading...

  1. 1

Basic information

Material Plastic Colour Stainless steel Depth(mm) 150
RAL-number 5002 Degree of protection (IP) IP66

Tech Support