CP Coupling CP 40

CP Coupling CP 40

Click on this image to zoom in.

Click on this image to zoom in.

  • CP Coupling CP 40
  • CP Coupling CP 40
  • CP Coupling CP 40

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6501050
6501130
6664000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Suitable for

99.39 €

1 Available 7 Days SteelEnclosure section, support arm connection 90 x 71 mm

107.43 €

1 Available 7 Days SteelEnclosure section, support arm connection 120 x 65 mm

186.35 €

1 Available 7 Days Stainless steelEnclosure section

Loading...

  1. 1

Basic information

Max. load(kg) 40

Tech Support