CP Drawer 482.6 mm (19") / 2 U

CP Drawer 482.6 mm (19") / 2 U
  • Volume Discount

Product Details:

Manufacturer part number: 6002000

Brand: RITTAL

Price: 238.73

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6002000

Part Number
6002000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

238.73 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Width(mm) 482,6 Depth(mm) 150 Colour Other
Material Metal

This page is CP Drawer 482.6 mm (19") / 2 U, part number 6002000.
You can find the detail information about specifications and dimensions on part number 6002000.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360