• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

CP Operating housing for desktop TFT up to 24"

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6321000

Part Number
6321000
Part NumberStandard Unit PriceVolume DiscountShipping Days?

383.23 €

Available 4 Days

Loading...

  1. 1

Basic information

Height(mm) 450 Width(mm) 650 Depth(mm) 155
RAL-number 7035 Degree of protection (IP) IP65 Colour Grey
Material Plastic Type of surface Untreated

This page is CP Operating housing for desktop TFT up to 24", part number 6321000.
You can find the detail information about specifications and dimensions on part number 6321000.

Additional Products in this Category

Tech Support