• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

CP Premium Panel IP 69K

CP Premium Panel IP 69K
  • Volume Discount

Product Details:

Manufacturer part number: 6681000

Brand: RITTAL

Price: 660.98

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6681000

Part Number
6681000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

660.98 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Depth(mm) 120 Height(mm) 360 Width(mm) 530
Degree of protection (IP) IP66 Colour Grey Material Stainless steel
Type of surface Other

This page is CP Premium Panel IP 69K, part number 6681000.
You can find the detail information about specifications and dimensions on part number 6681000.

Tech Support