CP Wall / base mounting bracket

CP Wall / base mounting bracket

Click on this image to zoom in.

Click on this image to zoom in.

  • CP Wall / base mounting bracket
  • CP Wall / base mounting bracket
  • CP Wall / base mounting bracket

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6663000
6663400
6663500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Model Mounting method

213.37 €

1 Available 7 Days Rigid-

358.68 €

1 Available 7 Days RotatingFront mounting

321.38 €

1 Available 7 Days RotatingRear mounting

Loading...

  1. 1

Basic information

Material Stainless steel Max. load(kg) 40

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360