CP Wall / base mounting bracket CP 40

CP Wall / base mounting bracket CP 40
  • Volume Discount

Product Details:

Manufacturer part number: 6501110

Brand: RITTAL

Price: 63.41

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6501110

Part Number
6501110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

63.41 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Material Other Max. load(kg) 40

This page is CP Wall / base mounting bracket CP 40, part number 6501110.
You can find the detail information about specifications and dimensions on part number 6501110.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360