CS New Basic enclosure

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
9783530
9783610
9784540
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Number of doors

1,125.22 €

1 Available 7 Days 6001

1,194.56 €

1 Available 7 Days 8001

1,685.71 €

1 Available 7 Days 12002

Loading...

  1. 1

Basic information

Height(mm) 1200 Depth(mm) 500 Material Aluminum
Colour Grey Number of locks 1 RAL-number 7035
Impact strength IK07 Floor installation possible true With mounting plate false
Wall fastening possible false Suitable for outdoor set-up true Type of surface With powder coating

Tech Support