DK DET-AC III slave

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7338321

Part Number
7338321
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4,774.92 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Height(mm) 44 Width(mm) 482,6 Depth(mm) 660
Rated operating voltage DC(V) 24 Number of indicator groups 1 Number of outputs for acoustic signal generators 1
Number of outputs for optical signal generators 1 Interface external true With power adaptor/cord true

This page is DK DET-AC III slave, part number 7338321.
You can find the detail information about specifications and dimensions on part number 7338321.

Tech Support