DK Earth rail

DK Earth rail

Click on this image to zoom in.

Click on this image to zoom in.

  • DK Earth rail
  • DK Earth rail

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7113000
7541000
7542000
7543000
7544000
7545000
7546000
7547000
7548000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Model

37.88 €

1 Available 7 Days 450horizontal

93.42 €

1 Available 7 Days 545vertical

100.55 €

1 Available 7 Days 745vertical

107.13 €

1 Available 7 Days 945vertical

119.53 €

1 Available 7 Days 1145vertical

125.92 €

1 Available 7 Days 1345vertical

134.29 €

1 Available 7 Days 1545vertical

141.30 €

1 Available 7 Days 1745vertical

149.51 €

1 Available 7 Days 1945vertical

Loading...

  1. 1

Basic information

Width(mm) 15 Rated current(A) 200 Thickness(mm) 5
Number of connections 20

Tech Support