DK Mounting Angles【2 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7696000
7698000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
For enclosure width
(mm)

35.65 €

2 Pieces Per Package

1 pack Available 7 Days 600 / 1200

45.51 €

2 Pieces Per Package

1 pack Available 7 Days 800

Loading...

  1. 1

Basic information

Colour Other Material Steel

Tech Support