Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
7480035 |
7480300 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Core cross section (mm²) | Angle rotated central insert | Degree of protection (IP) | Housing shape | Over voltage protection | With cover | Mains filter | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
285.43 € | 1 | Available | 7 Days | 482,6 | - | - | - | - | - | - | - | ||
456.57 € | 1 | Available | 7 Days | - | 1.5 | 90° | Other | Rectangular | false | false | false |
Loading...
RAL-number | 7035 | Colour | Grey | Material | Other |
---|
Configure
Basic Attributes
Width(mm)
Core cross section(mm²)
Angle rotated central insert
Degree of protection (IP)
Housing shape
Over voltage protection
With cover
Mains filter
Filter by CAD data type
Filter by standard shipping days
Optional Attributes