Keyboard drawer 2 U for one 482.6 mm (19") mounting level (Part Numbers - CAD Download)

Keyboard drawer 2 U for one 482.6 mm (19") mounting level

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7281035

Part Number
7281035
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

204.41 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Width(mm) 482,6 Depth(mm) 250 RAL-number 7035
Colour Grey Material Metal

This page is Keyboard drawer 2 U for one 482.6 mm (19") mounting level, part number 7281035.
You can find the detail information about specifications and dimensions on part number 7281035.

Tech Support