DK PDU mounting adaptor【2 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7000688

Part Number
7000688
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.23 €

2 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

Basic information

Core cross section(mm²) 1.5 Angle rotated central insert 90° RAL-number 7035
Degree of protection (IP) Other Colour Other Material Metal
Housing shape Rectangular Over voltage protection false With cover false
Mains filter false

This page is DK PDU mounting adaptor, part number 7000688.
You can find the detail information about specifications and dimensions on part number 7000688.

Tech Support