DK PSM Overvoltage protection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7856170

Part Number
7856170
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

201.27 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Max. rated operation voltage DC AC(V) 250 Nominal voltage AC(V) 250 Number of poles 3
Degree of protection (IP) Other Category type 3 true

This page is DK PSM Overvoltage protection, part number 7856170.
You can find the detail information about specifications and dimensions on part number 7856170.

Tech Support