PSM Plus socket module

PSM Plus socket module

Click on this image to zoom in.

Click on this image to zoom in.

  • PSM Plus socket module
  • PSM Plus socket module
  • PSM Plus socket module
  • PSM Plus socket module
  • PSM Plus socket module
  • PSM Plus socket module
  • PSM Plus socket module

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7856070
7856080
7856082
7856090
7856100
7856120
7856220
7856230
7856240
7859120
7859130
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of CEE socket outlets Number of cold device socket outlets Number of socket outlets with protective contact Colour

104.44 €

1 Available 7 Days 060Black

85.79 €

1 Available 7 Days 060Black

94.00 €

1 Available 7 Days 060Red

65.49 €

1 Available 7 Days 404Black

61.48 €

1 Available 7 Days 404Black

64.74 €

1 Available 7 Days 400Black

212.32 €

1 Available 7 Days 040Black

161.59 €

1 Available 7 Days 040Black

63.11 €

1 Available 7 Days 404Red

171.00 €

1 Available 7 Days 060Black

214.56 €

1 Available 7 Days 040Black

Loading...

  1. 1

Basic information

Core cross section(mm²) 1.5 Angle rotated central insert 90° Number of other socket outlets 0
RAL-number 7035 Material Metal Housing shape Rectangular
Over voltage protection false With cover false Mains filter false

Tech Support