• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

DK Second pair of mounting angles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7296000
7297000
7298000
7299000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of height units
(U)

188.58 €

1 Available 7 Days 31

210.54 €

1 Available 7 Days 36

228.45 €

1 Available 7 Days 40

271.25 €

1 Available 7 Days 45

Loading...

  1. 1

Basic information

RAL-number 7035 Colour Grey Material Metal

Tech Support