Manufacturer part number: 7280100
Brand: RITTAL
Price: 45.51 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7280100
Core cross section(mm²) | 1.5 | Rated current(A) | 16 | Angle rotated central insert | 90° |
---|---|---|---|---|---|
RAL-number | 7035 | Degree of protection (IP) | Other | Colour | Other |
Material | Metal | Housing shape | Rectangular | Over voltage protection | false |
With cover | false | Mains filter | false |
This page is DK Service socket, part number 7280100.
You can find the detail information about specifications and dimensions on part number 7280100.