DK Small fibre-optic distributor

DK Small fibre-optic distributor
  • Volume Discount

Product Details:

Manufacturer part number: 7451000

Brand: RITTAL

Price: 163.38

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7451000

Part Number
7451000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

163.38 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Width(mm) 180 Height(mm) 254 Depth(mm) 90
Colour Grey Number of doors 1 RAL-number 7035
Type of surface With powder coating Type of ventilation Passive

This page is DK Small fibre-optic distributor, part number 7451000.
You can find the detail information about specifications and dimensions on part number 7451000.

Tech Support