Manufacturer part number: 7501000
Brand: RITTAL
Price: 324.69 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7501000
Depth(mm) | 600 | Height(mm) | 540 | Number of doors | 1 |
---|---|---|---|---|---|
RAL-number | 7035 | Width(mm) | 300 | Degree of protection (IP) | Other |
Colour | Grey | Demountable | false | Material | Steel |
Modular spacing | Other | Type of surface | With powder coating | With front door | true |
With roof plate | false | With sidewall | true |
This page is DK VerticalBox, part number 7501000.
You can find the detail information about specifications and dimensions on part number 7501000.