• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

DK-TS8 Roof plate

DK-TS8 Roof plate

Click on this image to zoom in.

Click on this image to zoom in.

  • DK-TS8 Roof plate
  • DK-TS8 Roof plate

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7826605
7826665
7826685
7826805
7826825
7826865
7826885
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Building width for cabinet build in
(mm)
Building depth for cabinet build in
(mm)

148.16 €

1 Available 7 Days 6001000

111.90 €

1 Available 7 Days 600600

128.48 €

1 Available 7 Days 600800

150.86 €

1 Available 7 Days 8001000

177.56 €

1 Available 7 Days 8001200

131.30 €

1 Available 7 Days 800600

136.52 €

1 Available 7 Days 800800

Loading...

  1. 1

Basic information

RAL-number 7035 Colour Grey Material Steel
Type of surface With powder coating With de-aeration false

Tech Support