• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

EB E-Box

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1545500
1546500
1547500
1548500
1549500
1550500
1551500
1552500
1553500
1554500
1555500
1556500
1557500
1577500
1578500
1579500
Part NumberStandard Unit PriceVolume DiscountShipping Days?Width
(mm)
Depth
(mm)

42.80 €

Available 4 Days 15080

40.06 €

Available 4 Days 20080

52.20 €

Available 4 Days 20080

42.80 €

Available 4 Days 150120

41.22 €

Available 4 Days 200120

51.05 €

Available 4 Days 200120

38.03 €

Available 4 Days 15080

46.86 €

Available 4 Days 20080

39.34 €

Available 4 Days 150120

46.71 €

Available 4 Days 200120

51.92 €

Available 4 Days 300120

58.28 €

Available 4 Days 300120

58.28 €

Available 4 Days 200120

68.83 €

Available 4 Days 300155

86.91 €

Available 4 Days 300155

106.88 €

Available 4 Days 300155

Loading...

  1. 1

Basic information

Colour Grey Operating temperature min.(°C) -40 Operating temperature max.(°C) 80
Rated insulation voltage Ui(V) 2500 Cover attachment Snapped on Mounting method Surface mounted (plaster)
Type of inlet Gland nut

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support