• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Viewing window

Viewing window

Click on this image to zoom in.

Click on this image to zoom in.

  • Viewing window
  • Viewing window
  • Volume Discount

Product Details:

Manufacturer part number: 2793560

Brand: RITTAL

Price: 517.75

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2793560

Part Number
2793560
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

517.75 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Height(mm) 600 Width(mm) 522 Depth(mm) 38
Degree of protection (IP) IP54 Colour Stainless steel Material Stainless steel
Type of surface With powder coating EMC-version false

This page is Viewing window, part number 2793560.
You can find the detail information about specifications and dimensions on part number 2793560.

Tech Support