• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

HD Compact enclosure

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1302600
1306600
1307600
1308600
1310600
1316600
1317600
1320600
Part NumberStandard Unit PriceVolume DiscountShipping Days?Width
(mm)
Height
(mm)
Depth
(mm)

310.78 €

Available 4 Days 220437155

438.18 €

Available 4 Days 390549210

519.17 €

Available 4 Days 510669210

494.58 €

Available 4 Days 390769210

604.49 €

Available 4 Days 610769210

1,034.00 €

Available 4 Days 8101221300

1,142.46 €

Available 4 Days 8101421300

537.97 €

Available 4 Days 610601300

Loading...

  1. 1

Basic information

Material Stainless Steel Colour Stainless steel Number of locks 1
Number of doors 1 Floor installation possible false With mounting plate true
Wall fastening possible true Suitable for outdoor set-up false Type of surface Other

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support