Mounting plate【4 Pieces Per Package】

Mounting plate

Click on this image to zoom in.

Click on this image to zoom in.

  • Mounting plate
  • Mounting plate

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8612400
8612410
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Width
(mm)

37.30 €

4 Pieces Per Package

1 pack Available 7 Days 120141.5

31.78 €

4 Pieces Per Package

1 pack Available 7 Days 118118

Loading...

  1. 1

Basic information

Material Sheet steel Surface finish Zinc-plated

Tech Support